IESNA:LM-63-2002
[TEST]P942379
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31304
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4171.5 3846.6 3550.4 3274.6 3049.5 2953 2948 2998.7 3134.1 3421.8
3870.2 4394.9 4987.1 5637 6181.9 6674.4 7131.3 7637.3 8050.2 8493.6
9040.2 9400.6 9666.3 10008.1 10498.9 11494 12981.5 14854.8 16399.9 16195.1
13286.1 7124.5 2323.5 986.6 385.8 126.9 0
4171.5 3870.2 3575.8 3296.6 3071.5 2959.8 2961.5 3008.9 3142.6 3426.9
3866.9 4369.5 4963.5 5621.8 6168.4 6667.6 7114.3 7593.3 8024.8 8469.9
9006.3 9420.9 9706.9 9950.6 10458.3 11392.4 12807.2 14682.2 16335.6 16156.2
13538.2 7523.9 2672.1 1027.2 431.5 154 0
4171.5 3880.4 3597.8 3330.4 3107 2980.1 2963.2 2993.6 3096.9 3315.2
3689.2 4191.8 4772.2 5393.3 5978.8 6505.1 6945.1 7347.9 7772.6 8256.6
8794.8 9375.2 9849.1 10216.3 10664.7 11424.6 12644.7 14482.5 16574.2 17413.6
15486.1 10053.8 4007.3 1790.4 790.3 282.6 0
4171.5 3875.3 3618.1 3367.6 3149.3 3022.4 2985.2 3007.2 3078.3 3239
3541.9 3971.8 4484.5 5044.7 5620.1 6222.5 6796.2 7278.5 7732 8227.9
8830.3 9432.8 9981.1 10473.5 11045.5 11761.3 12878.2 14702.5 17479.6 20212.6
20163.5 14887 7579.7 3579.2 1655 566.9 0
4171.5 3900.7 3667.2 3450.6 3252.6 3112.1 3059.6 3069.8 3123.9 3242.4
3457.3 3787.3 4229 4702.8 5202.1 5791 6476.4 7192.2 7825.1 8480
9112.9 9818.6 10563.2 11270.6 12062.6 13061 14467.3 16538.7 19847.1 24016.8
25514.5 19918.1 12942.6 6642.2 2876.9 895.2 0
4171.5 3897.3 3682.4 3465.8 3271.2 3123.9 3064.7 3078.3 3130.7 3245.8
3438.7 3760.2 4185 4652.1 5139.5 5714.8 6407 7134.7 7801.4 8486.8
9138.3 9842.3 10586.9 11333.2 12162.4 13193 14597.6 16641.9 19850.4 23927.1
25502.7 20217.7 12886.7 6539 2814.3 863.1 0
4171.5 3932.9 3738.2 3558.9 3389.6 3254.3 3184.9 3173 3223.8 3327
3492.9 3748.4 4073.3 4464.2 4948.2 5499.9 6217.4 7021.3 7899.6 8833.7
9772.9 10696.9 11568.4 12416.3 13313.2 14325.1 15467.4 16877.1 18684.5 20395.4
19347.8 13602.5 5829.9 1856.4 670.1 164.2 0
4171.5 3976.9 3822.9 3690.9 3565.6 3455.6 3384.6 3350.7 3372.7 3462.4
3607.9 3797.5 4047.9 4396.5 4872.1 5474.5 6195.4 7024.7 7924.9 8842.2
9715.4 10549.7 11343.4 12108.3 12797 13397.8 13869.9 14135.6 13915.6 12250.4
7787.9 2724.6 1069.5 614.3 304.6 104.9 0
4171.5 4037.8 3934.6 3846.6 3768.7 3692.6 3645.2 3629.9 3645.2 3704.4
3804.2 3946.4 4157.9 4482.8 4916.1 5466.1 6131.1 6882.5 7649.1 8397.1
9085.9 9767.8 10333.1 10834 11201.2 11384 11316.3 10783.2 9322.8 6280.1
2597.6 1115.2 763.2 536.5 343.5 148.9 0
4171.5 4097 4047.9 4012.4 3978.5 3953.2 3948.1 3970.1 4015.8 4098.7
4208.7 4354.2 4552.2 4851.8 5235.9 5741.9 6364.7 7067 7803.1 8568
9344.8 10111.4 10822.1 11434.7 11920.4 12110 11742.7 10328 7322.5 3303.3
1369.1 876.6 621.1 424.8 277.5 126.9 0
4171.5 4183.3 4190.1 4208.7 4229 4259.5 4305.2 4383 4489.6 4625
4799.3 5012.5 5308.7 5721.6 6261.4 6916.3 7657.6 8442.8 9258.5 10075.8
10886.4 11681.8 12429.8 12942.6 13042.4 12507.6 11087.8 8578.2 4963.5 1859.8
961.2 665.1 460.3 284.3 169.2 60.9 0
4171.5 4207 4237.5 4288.2 4332.2 4384.7 4455.8 4542.1 4662.2 4807.8
4982.1 5208.8 5508.4 5902.7 6379.9 6936.7 7547.6 8187.2 8850.6 9500.5
10121.5 10737.5 11260.4 11558.3 11429.7 10720.6 9292.3 7087.3 4039.5 1531.5
817.4 556.8 385.8 231.8 126.9 35.5 0
4171.5 4234.1 4296.7 4364.4 4438.8 4503.2 4591.2 4691 4795.9 4936.4
5092.1 5268.1 5496.5 5782.5 6115.9 6489.9 6897.7 7317.4 7747.3 8153.4
8534.2 8842.2 9001.2 8872.6 8351.4 7358 5985.6 4335.6 2462.3 1130.4
688.8 487.4 345.2 225.1 133.7 45.7 0
4171.5 4266.2 4376.2 4489.6 4587.8 4663.9 4746.8 4811.2 4860.2 4907.6
4941.5 4966.8 4990.5 5002.4 4983.8 4900.8 4748.5 4564.1 4383 4117.3
3682.4 3125.6 2589.2 2142.4 1776.9 1487.5 1262.4 1086.4 937.5 810.6
682 570.3 463.7 346.9 221.7 81.2 0
4171.5 4313.6 4454.1 4591.2 4684.2 4745.2 4777.3 4789.2 4763.8 4719.8
4655.5 4560.7 4406.7 4207 3956.6 3679 3408.3 3149.3 2893.8 2636.6
2376 2139 1936 1736.3 1562 1409.7 1282.7 1172.7 1066.1 959.5
834.3 714.1 575.4 429.8 252.1 99.8 0
4171.5 4354.2 4530.2 4655.5 4733.3 4758.7 4743.5 4716.4 4653.8 4564.1
4416.9 4186.7 3922.7 3670.6 3475.9 3315.2 3135.8 2929.3 2717.8 2519.8
2359 2272.7 2147.5 1974.9 1810.7 1661.8 1511.2 1364 1233.7 1108.4
964.6 807.2 624.5 441.7 257.2 123.5 0
4171.5 4388.1 4575.9 4692.7 4735 4721.5 4696.1 4638.5 4535.3 4374.5
4161.3 3934.6 3729.8 3550.4 3379.5 3211.9 3034.3 2846.4 2682.3 2558.7
2521.5 2511.3 2425 2282.9 2128.9 1971.5 1782 1595.8 1423.2 1277.7
1135.5 978.1 822.4 634.6 443.4 230.2 0
4171.5 4423.6 4616.5 4719.8 4728.2 4692.7 4647 4559 4399.9 4205.3
4031 3887.2 3733.2 3553.8 3354.1 3157.8 2953 2760.1 2582.4 2480.9
2447 2403 2350.6 2260.9 2105.2 1949.5 1814.1 1688.9 1592.4 1485.8
1352.1 1210 1056 874.9 685.4 407.8 0
4171.5 4445.6 4636.8 4713 4704.5 4652.1 4581 4459.2 4278.1 4115.6
4002.2 3892.2 3755.2 3577.5 3360.9 3112.1 2866.7 2634.9 2431.8 2342.1
2247.3 2183 2106.9 1944.4 1783.7 1660.1 1556.9 1482.4 1423.2 1330.1
1238.7 1100 944.3 792 612.6 363.8 0
4171.5 4454.1 4655.5 4719.8 4692.7 4636.8 4547.2 4389.8 4213.8 4083.5
3987 3887.2 3758.6 3594.4 3365.9 3085 2775.3 2497.8 2282.9 2176.3
2057.8 1951.2 1800.6 1621.2 1484.1 1379.2 1296.3 1226.9 1152.4 1066.1
1001.8 868.1 707.4 578.8 445.1 223.4 0
4171.5 4479.5 4669 4723.2 4694.4 4630.1 4520.1 4361 4185 4063.2
3971.8 3861.8 3741.6 3565.6 3338.9 3059.6 2741.5 2428.4 2194.9 2037.5
1880.1 1765 1602.6 1468.9 1340.3 1240.4 1160.9 1098.3 1045.8 986.6
1042.4 864.8 660 504.3 374 155.7 0
4171.5 4477.8 4672.4 4728.2 4697.8 4626.7 4528.5 4362.7 4181.6 4066.5
3971.8 3866.9 3750.1 3579.2 3357.5 3076.6 2756.7 2436.9 2188.1 2022.3
1864.9 1744.7 1585.7 1448.6 1320 1218.4 1138.9 1078 1032.3 973.1
1076.3 797.1 631.2 507.7 377.4 155.7 0
